Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-5319-EMR
Part #:U5319EMR
Catalog #:U-5319-EMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 77.8 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Dynamic Load Rating (kN): | 486.324067528004 kN |
| Static Load Rating (kN): | 663.274322776005 kN | Flanges: | (2) Flanges on Inner Ring |
| Outer Race Configuration: | Separable Both Directions | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Sealed: | None |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 109,330 lb |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 149,110 lb |
| Duplexing: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Separable: | Outer ring - both sides |
| Snap Ring: | No |
General Specifications
| UPC: | 637410041530 | Weight: | 27.70 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

