Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-5321-EMR
Part #:U5321EMR
Catalog #:U-5321-EMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 87.3 mm | Bore Size (mm): | 105 mm |
| Outside Diameter (mm): | 225 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Outer Race Configuration: | Separable Both Directions |
| Bore Type: | Straight | Cage Material: | Brass |
| Seal Type: | Unsealed | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Radial Clearance: | Normal | Rolling Element: | Cylindrical Roller |
| Dynamic Load Rating (lb): | 138,490 lb | Duplexing: | No |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 193,890 lb | Sealed: | None |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Outer ring - both sides | Retainer: | Yes |
General Specifications
| UPC: | 637410041578 | Weight: | 40.89 LB |
| Packaged Length: | 12.90 IN | Packaged Width: | 13.70 IN |
| Packaged Height: | 4.40 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

