Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-5324-EMR
Part #:U5324EMR
Catalog #:U-5324-EMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 104.8 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 260 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 846.807945992007 kN | Flanges: | (2) Flanges on Inner Ring |
| Seal Type: | Unsealed | Inner Race Configuration: | Non-Separable |
| Outer Race Configuration: | Separable Both Directions | Static Load Rating (kN): | 1,226.55262398401 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | Normal | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Sealed: | None |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Duplexing: | No | Dynamic Load Rating (lb): | 190,370 lb |
| Static Load Rating (lb): | 275,740 lb | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Outer ring - both sides |
General Specifications
| UPC: | 637410041608 | Weight: | 64.10 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

