Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - UM-1307-B
Part #:UM1307B
Catalog #:UM-1307-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 21 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 80 mm |
Technical Specifications
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 70.5932767920006 kN |
| Static Load Rating (kN): | 77.3545736240006 kN | Inner Race Configuration: | Non-Separable |
| Outer Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Inner Ring; Snap Rings Inside Outer Ring |
| Cage Material: | No retainer | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | Normal |
| Misalignment: | No | Full Complement/Caged: | Full Complement |
| Sealed: | None | Dynamic Load Rating (lb): | 15,870 lb |
| Static Load Rating (lb): | 17,390 lb | Duplexing: | No |
| Platform: | Cylindrical Radial | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Separable: | Nonseparable |
| Retainer: | No |
General Specifications
| UPC: | 637410042230 | Weight: | 1.30 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 3.62 IN |
| Packaged Height: | 1.10 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

