Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - UM-1308-B
Part #:UM1308B
Catalog #:UM-1308-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 86.2065346080007 kN | Static Load Rating (kN): | 91.9002582560007 kN |
| Inner Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Inner Ring; Snap Rings Inside Outer Ring |
| Cage Material: | No retainer | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Radial Clearance: | Normal |
| Misalignment: | No | Duplexing: | No |
| Static Load Rating (lb): | 20,660 lb | Sealed: | None |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 19,380 lb |
| Full Complement/Caged: | Full Complement | Snap Ring: | No |
| Retainer: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Nonseparable |
General Specifications
| UPC: | 637410042285 | Weight: | 1.70 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 3.62 IN |
| Packaged Height: | 1.10 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

