Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - UM-1312-B
Part #:UM1312B
Catalog #:UM-1312-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Non-Separable |
| Cage Material: | No retainer | Bore Type: | Straight |
| Seal Type: | Unsealed | Radial Clearance: | Normal |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Full Complement/Caged: | Full Complement | Duplexing: | No |
| Dynamic Load Rating (lb): | 36,980 lb | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 42,590 lb | Sealed: | None |
| Separable: | Nonseparable | Retainer: | No |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
General Specifications
| UPC: | 637410042384 | Weight: | 5.36 LB |
| Packaged Length: | 10.10 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 5.80 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

