Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - UM-1316-B
Part #:UM1316B
Catalog #:UM-1316-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 39 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 265.469865088002 kN | Static Load Rating (kN): | 316.179591328003 kN |
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Non-Separable |
| Flanges: | (2) Flanges on Inner Ring; Snap Rings Inside Outer Ring | Seal Type: | Unsealed |
| Cage Material: | No retainer | Bore Type: | Straight |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | Normal |
| Material: | High Chromium Bearing Steel | Sealed: | None |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Full Complement |
| Dynamic Load Rating (lb): | 59,680 lb | Duplexing: | No |
| Static Load Rating (lb): | 71,080 lb | Retainer: | No |
| Separable: | Nonseparable | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410042438 | Weight: | 10.00 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 2.60 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

