Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - UM-5220-B
Part #:UM5220B
Catalog #:UM-5220-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 60.3 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 435.480894640004 kN | Inner Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 675.684861040005 kN | Flanges: | (2) Flanges on Inner Ring; Snap Rings Inside Outer Ring |
| Outer Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Cage Material: | No retainer | Bore Type: | Straight |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Dynamic Load Rating (lb): | 97,900 lb |
| Sealed: | None | Static Load Rating (lb): | 151,900 lb |
| Full Complement/Caged: | Full Complement | Platform: | Cylindrical Radial |
| Duplexing: | No | Separable: | Nonseparable |
| Retainer: | No | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410042711 | Weight: | 15.50 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

