Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - UM-5224-B
Part #:UM5224B
Catalog #:UM-5224-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 76.2 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 215 mm |
Technical Specifications
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 638.675657328005 kN |
| Outer Race Configuration: | Non-Separable | Static Load Rating (kN): | 1,066.46112860001 kN |
| Flanges: | (2) Flanges on Inner Ring; Snap Rings Inside Outer Ring | Inner Race Configuration: | Non-Separable |
| Bore Type: | Straight | Cage Material: | No retainer |
| Number of Rows: | 1 | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 239,750 lb | Sealed: | None |
| Full Complement/Caged: | Full Complement | Duplexing: | No |
| Dynamic Load Rating (lb): | 143,580 lb | Profile: | Complete with Outer and Inner Race |
| Separable: | Nonseparable | Retainer: | No |
| Snap Ring: | No |
General Specifications
| UPC: | 637410042773 | Weight: | 27.90 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

