Rollway Radial Cylindrical Roller Bearing – Full Complement Roller- Straight Bore - Sealed - NNF 5018 PP 2NR
Part #:NNF 5018 PP 2NR
Catalog #:NNF 5018 PP 2NR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 67 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Version: | PP 2NR: Sealed and lubricated; 2 snap rings |
| Additional Information: | Locating bearing; Oil groove and holes in both rings | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 510 kN | Cage Material: | No retainer |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C0 |
| Number of Rows: | 2 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Full Complement/Caged: | Full Complement |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 68,567 lb |
| Duplexing: | No | Sealed: | None |
| Static Load Rating (lb): | 114,653 lb | Separable: | Nonseparable |
| Retainer: | No | Snap Ring: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410084025 | Weight: | 7.96 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 2.64 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

