Rollway Thrust Cylindrical Roller Bearing – Caged Roller - CT-16
Part #:CT16
Catalog #:CT-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 3.468 in | Overall Width (in): | 0.812 in |
| Bore Size (in): | 1.9520 in | Outside Diameter [Shaft Plate] (in): | 3.468 in |
| Shaft Plate OD (in): | 3.22 in | Weathershed Width (in): | 0.69 in |
| Fitting Height (in): | 0.41 in | Outside Diameter (in): | 3.468 in |
| Designed Hook Shank Diameter (in): | 1.938 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 65,310 lb |
| Duplexing: | No | Platform: | Cylindrical Thrust |
| Sealed: | None | Snap Ring: | No |
| Profile: | Complete Assembly | Retainer: | Yes |
| Separable: | Inner/Outer ring-both sides |
General Specifications
| UPC: | 637410014893 | Weight: | 1.85 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 2.10 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

