Rollway Thrust Cylindrical Roller Bearing – Caged Roller - CT-17
Part #:CT17
Catalog #:CT-17
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 3.937 in | Overall Width (in): | 1 in |
| Bore Size (in): | 2.0150 in | Outside Diameter [Shaft Plate] (in): | 3.937 in |
| Designed Hook Shank Diameter (in): | 2 in | Shaft Plate OD (in): | 3.6 in |
| Outside Diameter (in): | 3.937 in | Weathershed Width (in): | 0.88 in |
| Fitting Height (in): | 0.41 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 73,210 lb |
| Sealed: | None | Duplexing: | No |
| Platform: | Cylindrical Thrust | Separable: | Inner/Outer ring-both sides |
| Snap Ring: | No | Retainer: | Yes |
| Profile: | Complete Assembly |
General Specifications
| UPC: | 637410014909 | Weight: | 2.28 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 2.10 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

