Rollway Thrust Cylindrical Roller Bearing – Caged Roller - CT-19
Part #:CT19
Catalog #:CT-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 4 in | Overall Width (in): | 1 in |
| Outside Diameter [Shaft Plate] (in): | 4 in | Bore Size (in): | 2.2650 in |
| Fitting Height (in): | 0.41 in | Shaft Plate OD (in): | 3.86 in |
| Weathershed Width (in): | 0.88 in | Outside Diameter (in): | 4 in |
| Designed Hook Shank Diameter (in): | 2.25 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Duplexing: | No | Platform: | Cylindrical Thrust |
| Sealed: | None | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 72,970 lb | Retainer: | Yes |
| Profile: | Complete Assembly | Separable: | Inner/Outer ring-both sides |
| Snap Ring: | No |
General Specifications
| UPC: | 637410014916 | Weight: | 2.24 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 1.80 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

