Rollway Thrust Cylindrical Roller Bearing – Caged Roller - CT-27-A
Part #:CT27A
Catalog #:CT-27-A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 6.125 in | Overall Width (in): | 1.5 in |
| Bore Size (in): | 3.2650 in | Outside Diameter [Shaft Plate] (in): | 6.125 in |
| Fitting Height (in): | 0.41 in | Shaft Plate OD (in): | 5.85 in |
| Weathershed Width (in): | 1.38 in | Designed Hook Shank Diameter (in): | 3.25 in |
| Outside Diameter (in): | 6.125 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Misalignment: | No |
| Platform: | Cylindrical Thrust | Sealed: | None |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 180,810 lb |
| Duplexing: | No | Profile: | Complete Assembly |
| Separable: | Inner/Outer ring-both sides | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410014961 | Weight: | 9.19 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.90 IN |
| Packaged Height: | 3.10 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

