Rollway Thrust Cylindrical Roller Bearing – Caged Roller - CT-28-A
Part #:CT28A
Catalog #:CT-28-A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 6.75 in | Overall Width (in): | 1.625 in |
| Outside Diameter [Shaft Plate] (in): | 6.75 in | Bore Size (in): | 3.5150 in |
| Shaft Plate OD (in): | 6.54 in | Weathershed Width (in): | 1.5 in |
| Designed Hook Shank Diameter (in): | 3.5 in | Fitting Height (in): | 0.41 in |
| Outside Diameter (in): | 6.75 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Misalignment: | No |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Sealed: | None | Platform: | Cylindrical Thrust |
| Static Load Rating (lb): | 245,110 lb | Separable: | Inner/Outer ring-both sides |
| Profile: | Complete Assembly | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410014992 | Weight: | 11.67 LB |
| Packaged Length: | 9.90 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 3.10 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

