Rollway Thrust Cylindrical Roller Bearing – Caged Roller - CT-38-A
Part #:CT38A
Catalog #:CT-38-A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 8.125 in | Overall Width (in): | 2 in |
| Outside Diameter [Shaft Plate] (in): | 8.125 in | Bore Size (in): | 4.5150 in |
| Fitting Height (in): | 0.41 in | Outside Diameter (in): | 8.125 in |
| Shaft Plate OD (in): | 7.91 in | Weathershed Width (in): | 1.88 in |
| Designed Hook Shank Diameter (in): | 4.5 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Thrust |
| Sealed: | None | Static Load Rating (lb): | 390,910 lb |
| Duplexing: | No | Snap Ring: | No |
| Profile: | Complete Assembly | Retainer: | Yes |
| Separable: | Inner/Outer ring-both sides |
General Specifications
| UPC: | 637410015036 | Weight: | 19.80 LB |
| Packaged Length: | 9.90 IN | Packaged Width: | 8.90 IN |
| Packaged Height: | 3.40 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

