Rollway Thrust Cylindrical Roller Bearing – Caged Roller - CT-39-A
Part #:CT39A
Catalog #:CT-39-A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 9.156 in | Overall Width (in): | 2.25 in |
| Outside Diameter [Shaft Plate] (in): | 9.156 in | Bore Size (in): | 5.0150 in |
| Outside Diameter (in): | 9.156 in | Designed Hook Shank Diameter (in): | 5 in |
| Shaft Plate OD (in): | 8.97 in | Weathershed Width (in): | 2.13 in |
| Fitting Height (in): | 0.41 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Duplexing: | No | Platform: | Cylindrical Thrust |
| Sealed: | None | Static Load Rating (lb): | 628,470 lb |
| Full Complement/Caged: | Caged | Retainer: | Yes |
| Profile: | Complete Assembly | Separable: | Inner/Outer ring-both sides |
| Snap Ring: | No |
General Specifications
| UPC: | 637410015043 | Weight: | 27.90 LB |
| Packaged Length: | 12.90 IN | Packaged Width: | 13.80 IN |
| Packaged Height: | 4.30 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

