Rollway Thrust Cylindrical Roller Bearing – Caged Roller - CT-45-A
Part #:CT45A
Catalog #:CT-45-A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 11.156 in | Overall Width (in): | 3 in |
| Bore Size (in): | 6.0150 in | Outside Diameter [Shaft Plate] (in): | 11.156 in |
| Outside Diameter (in): | 11.156 in | Shaft Plate OD (in): | 10.97 in |
| Weathershed Width (in): | 2.75 in | Fitting Height (in): | 0.41 in |
| Designed Hook Shank Diameter (in): | 6 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | None | Platform: | Cylindrical Thrust |
| Static Load Rating (lb): | 923,160 lb | Snap Ring: | No |
| Retainer: | Yes | Separable: | Inner/Outer ring-both sides |
| Profile: | Complete Assembly |
General Specifications
| UPC: | 637410015067 | Weight: | 55.00 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

