Rollway Thrust Cylindrical Roller Bearing – Caged Roller - CT-49-A
Part #:CT49A
Catalog #:CT-49-A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 12.75 in | Overall Width (in): | 2.5 in |
| Bore Size (in): | 6.8270 in | Outside Diameter [Shaft Plate] (in): | 12.75 in |
| Outside Diameter (in): | 12.75 in | Weathershed Width (in): | 2.38 in |
| Shaft Plate OD (in): | 12.34 in | Designed Hook Shank Diameter (in): | 6.813 in |
| Fitting Height (in): | 0.41 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Static Load Rating (lb): | 1,004,880 lb | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Thrust | Duplexing: | No |
| Sealed: | None | Snap Ring: | No |
| Profile: | Complete Assembly | Retainer: | Yes |
| Separable: | Inner/Outer ring-both sides |
General Specifications
| UPC: | 637410015098 | Weight: | 61.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

