Rollway Thrust Cylindrical Roller Bearing – Caged Roller- Self-Aligning - AT-132-202
Part #:AT132202
Catalog #:AT-132-202
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 7.999 in | Overall Width (mm): | 58.7 mm |
| Overall Width (in): | 2.312 in | Outside Diameter [Shaft Plate] (in): | 7.999 in |
| Housing & Shaft Fillet (in): | 0.062 in | Bore Size (in): | 3 in |
| Outside Diameter (in): | 7.9995 in | Shaft Plate OD (in): | 7.97 in |
Technical Specifications
| Aligning Radius: | 4.5 | Cage Material: | Brass |
| Seal Type: | Unsealed | Thrust Direction: | Single |
| Bore Type: | Straight | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | Yes | Full Complement/Caged: | Caged |
| Duplexing: | No | Sealed: | None |
| Dynamic Load Rating (lb): | 172.3 lb | Static Load Rating (lb): | 587,600 lb |
| Platform: | Cylindrical Thrust | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete Assembly |
| Separable: | Inner/Outer ring-both sides | Upper Aligning Plate Bore (in): | 3.06 in |
| Plate Thickness (in): | 0.56 in | Housing to Clear Radius (in): | 0.062 in |
| Lower Aligning Plate Bore (in): | 13 in |
General Specifications
| UPC: | 637410011793 | Weight: | 23.00 LB |
| HTC: | 8482.50.0000 | Country of Origin: | United States of America |

