Rollway Thrust Cylindrical Roller Bearing – Caged Roller- Self-Aligning - AT-146-204
Part #:AT146204
Catalog #:AT-146-204
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 12.52 in | Overall Width (mm): | 82 mm |
| Overall Width (in): | 3.228 in | Housing & Shaft Fillet (in): | 0.125 in |
| Bore Size (mm): | 150 mm | Outside Diameter [Shaft Plate] (in): | 12.52 in |
| Shaft Plate OD (in): | 12.25 in | Outside Diameter (in): | 12.52 in |
Technical Specifications
| Thrust Direction: | Single | Aligning Radius: | 7.5 |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Bore Type: | Straight | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Misalignment: | Yes | Duplexing: | No |
| Sealed: | None | Dynamic Load Rating (lb): | 310.9 lb |
| Platform: | Cylindrical Thrust | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 1,298,300 lb | Snap Ring: | No |
| Separable: | Inner/Outer ring-both sides | Profile: | Complete Assembly |
| Retainer: | Yes | Upper Aligning Plate Bore (in): | 6.51 in |
| Lower Aligning Plate Bore (in): | 7.5 in | Plate Thickness (in): | 0.63 in |
| Housing to Clear Radius (in): | 0.125 in |
General Specifications
| UPC: | 637410011816 | Weight: | 70.00 LB |
| Packaged Length: | 12.13 IN | Packaged Width: | 12.13 IN |
| Packaged Height: | 7.63 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

