Rollway Thrust Cylindrical Roller Bearing – Caged Roller- Self-Aligning - AT-623
Part #:AT623
Catalog #:AT-623
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 4.655 in | Overall Width (in): | 1.312 in |
| Housing & Shaft Fillet (in): | 0.062 in | Outside Diameter [Shaft Plate] (in): | 4.655 in |
| Bore Size (in): | 2.7500 in | Outside Diameter (in): | 4.655 in |
| Shaft Plate OD (in): | 4.34 in |
Technical Specifications
| Thrust Direction: | Single | Aligning Radius: | 4.25 |
| Bore Type: | Straight | Cage Material: | Brass |
| Seal Type: | Unsealed | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Misalignment: | Yes |
| Rolling Element: | Cylindrical Roller | Duplexing: | No |
| Platform: | Cylindrical Thrust | Sealed: | None |
| Static Load Rating (lb): | 107,800 lb | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 38.35 lb | Retainer: | Yes |
| Separable: | Inner/Outer ring-both sides | Profile: | Complete Assembly |
| Snap Ring: | No | Lower Aligning Plate Bore (in): | 3.31 in |
| Upper Aligning Plate Bore (in): | 2.81 in | Housing to Clear Radius (in): | 0.062 in |
| Plate Thickness (in): | 0.25 in |
General Specifications
| UPC: | 637410012004 | Weight: | 3.31 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 1.61 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

