Rollway Thrust Cylindrical Roller Bearing – Caged Roller- Self-Aligning - AT-626
Part #:AT626
Catalog #:AT-626
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 5.468 in | Overall Width (in): | 1.312 in |
| Outside Diameter [Shaft Plate] (in): | 5.468 in | Bore Size (in): | 3.5000 in |
| Housing & Shaft Fillet (in): | 0.062 in | Shaft Plate OD (in): | 5.09 in |
| Outside Diameter (in): | 5.468 in |
Technical Specifications
| Aligning Radius: | 5 | Thrust Direction: | Single |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Cage Material: | Brass | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Misalignment: | Yes |
| Number of Rows: | 1 | Sealed: | None |
| Static Load Rating (lb): | 128,020 lb | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 44.35 lb | Platform: | Cylindrical Thrust |
| Duplexing: | No | Profile: | Complete Assembly |
| Snap Ring: | No | Separable: | Inner/Outer ring-both sides |
| Retainer: | Yes | Housing to Clear Radius (in): | 0.062 in |
| Plate Thickness (in): | 0.25 in | Lower Aligning Plate Bore (in): | 4.06 in |
| Upper Aligning Plate Bore (in): | 3.59 in |
General Specifications
| UPC: | 637410012035 | Weight: | 4.23 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 2.60 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

