Rollway Thrust Cylindrical Roller Bearing – Caged Roller- Self-Aligning - AT-735
Part #:AT735
Catalog #:AT-735
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 8.375 in | Overall Width (in): | 2.312 in |
| Bore Size (in): | 4 in | Outside Diameter [Shaft Plate] (in): | 8.375 in |
| Housing & Shaft Fillet (in): | 0.062 in | Shaft Plate OD (in): | 7.88 in |
| Outside Diameter (in): | 8.375 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Aligning Radius: | 8.5 | Cage Material: | Brass |
| Seal Type: | Unsealed | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Misalignment: | Yes |
| Material: | High Chromium Bearing Steel | Duplexing: | No |
| Static Load Rating (lb): | 454,200 lb | Dynamic Load Rating (lb): | 132.2 lb |
| Sealed: | None | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Thrust | Retainer: | Yes |
| Separable: | Inner/Outer ring-both sides | Snap Ring: | No |
| Profile: | Complete Assembly | Housing to Clear Radius (in): | 0.062 in |
| Lower Aligning Plate Bore (in): | 5.25 in | Upper Aligning Plate Bore (in): | 4.09 in |
| Plate Thickness (in): | 0.5 in |
General Specifications
| UPC: | 637410012141 | Weight: | 23.59 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

