Rollway Thrust Cylindrical Roller Bearing – Caged Roller - T-136-204
Part #:T136204
Catalog #:T-136-204
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 56.3 mm | Outside Diameter [Shaft Washer] (in): | 9 in |
| Overall Width (in): | 2.218 in | Outside Diameter [Shaft Plate] (in): | 9 in |
| Housing & Shaft Fillet (in): | 0.062 in | Bore Size (in): | 4 in |
| Fitting Height (in): | 0.41 in | Outside Diameter (in): | 9 in |
| Shaft Plate OD (in): | 8.94 in |
Technical Specifications
| Thrust Direction: | Single | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Duplexing: | No | Static Load Rating (lb): | 156,000 lb |
| Platform: | Cylindrical Thrust | Full Complement/Caged: | Caged |
| Sealed: | None | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Separable: | Inner/Outer ring-both sides |
| Retainer: | Yes | Plate Thickness (in): | 0.83 in |
| Housing to Clear Radius (in): | 0.062 in | Housing Plate Bore (in): | 4.0625 in |
General Specifications
| UPC: | 637410034679 | Weight: | 26.00 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

