Rollway Thrust Cylindrical Roller Bearing – Caged Roller - T-138-242
Part #:T138242
Catalog #:T-138-242
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 7.937 in | Overall Width (in): | 2 in |
| Bore Size (in): | 4.5150 in | Housing & Shaft Fillet (in): | 0.045 in |
| Outside Diameter [Shaft Plate] (in): | 7.937 in | Outside Diameter (in): | 7.937 in |
| Shaft Plate OD (in): | 7.91 in | Fitting Height (in): | 0.41 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Duplexing: | No | Sealed: | None |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Thrust |
| Static Load Rating (lb): | 100,200 lb | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Snap Ring: | No |
| Separable: | Inner/Outer ring-both sides | Plate Thickness (in): | 0.69 in |
| Housing Plate Bore (in): | 4.515 in | Housing to Clear Radius (in): | 0.045 in |
General Specifications
| UPC: | 637410034723 | Weight: | 17.94 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 8.90 IN |
| Packaged Height: | 2.90 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

