Rollway Thrust Cylindrical Roller Bearing – Caged Roller - T-150-204
Part #:T150204
Catalog #:T-150-204
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 85.7 mm | Outside Diameter [Shaft Washer] (in): | 13 in |
| Overall Width (in): | 3.375 in | Housing & Shaft Fillet (in): | 0.125 in |
| Outside Diameter [Shaft Plate] (in): | 13 in | Bore Size (in): | 7 in |
| Outside Diameter (in): | 13 in | Shaft Plate OD (in): | 13 in |
| Fitting Height (in): | 0.41 in |
Technical Specifications
| Cage Material: | Brass | Seal Type: | Unsealed |
| Bore Type: | Straight | Thrust Direction: | Single |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | None | Platform: | Cylindrical Thrust |
| Static Load Rating (lb): | 312,700 lb | Separable: | Inner/Outer ring-both sides |
| Retainer: | Yes | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Plate Thickness (in): | 1 in |
| Housing to Clear Radius (in): | 0.125 in | Housing Plate Bore (in): | 7.015 in |
General Specifications
| UPC: | 637410034969 | Weight: | 81.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

