Rollway Thrust Cylindrical Roller Bearing – Caged Roller - T-150-211
Part #:T150211
Catalog #:T-150-211
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 114.3 mm | Outside Diameter [Shaft Washer] (in): | 14 in |
| Overall Width (in): | 4.5 in | Housing & Shaft Fillet (in): | 0.125 in |
| Outside Diameter [Shaft Plate] (in): | 14 in | Bore Size (in): | 7 in |
| Fitting Height (in): | 0.41 in | Shaft Plate OD (in): | 13.91 in |
| Outside Diameter (in): | 14 in |
Technical Specifications
| Thrust Direction: | Single | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Full Complement/Caged: | Caged | Sealed: | None |
| Platform: | Cylindrical Thrust | Duplexing: | No |
| Static Load Rating (lb): | 436,200 lb | Separable: | Inner/Outer ring-both sides |
| Snap Ring: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Plate Thickness (in): | 1.69 in |
| Housing to Clear Radius (in): | 0.125 in | Housing Plate Bore (in): | 7.094 in |
General Specifications
| UPC: | 637410034976 | Weight: | 132.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

