Rollway Thrust Cylindrical Roller Bearing – Caged Roller - T-614
Part #:T614
Catalog #:T-614
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 3.375 in | Overall Width (in): | 1 in |
| Outside Diameter [Shaft Plate] (in): | 3.375 in | Housing & Shaft Fillet (in): | 0.062 in |
| Bore Size (in): | 1.8125 in | Outside Diameter (in): | 3.375 in |
| Shaft Plate OD (in): | 3.3 in | Fitting Height (in): | 0.41 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 27,670 lb |
| Platform: | Cylindrical Thrust | Duplexing: | No |
| Static Load Rating (lb): | 27,670 lb | Sealed: | None |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No | Separable: | Inner/Outer ring-both sides |
| Housing Plate Bore (in): | 2.03 in | Housing to Clear Radius (in): | 0.062 in |
| Plate Thickness (in): | 0.25 in |
General Specifications
| UPC: | 637410035645 | Weight: | 2.01 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

