Rollway Thrust Cylindrical Roller Bearing – Caged Roller - T-618
Part #:T618
Catalog #:T-618
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 3.75 in | Overall Width (in): | 1 in |
| Bore Size (in): | 2.1250 in | Outside Diameter [Shaft Plate] (in): | 3.75 in |
| Housing & Shaft Fillet (in): | 0.062 in | Shaft Plate OD (in): | 3.65 in |
| Fitting Height (in): | 0.41 in | Outside Diameter (in): | 3.75 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Platform: | Cylindrical Thrust | Static Load Rating (lb): | 28,740 lb |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 28,740 lb |
| Sealed: | None | Duplexing: | No |
| Separable: | Inner/Outer ring-both sides | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Plate Thickness (in): | 0.25 in | Housing to Clear Radius (in): | 0.062 in |
| Housing Plate Bore (in): | 2.38 in |
General Specifications
| UPC: | 637410035713 | Weight: | 1.84 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.90 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

