Rollway Thrust Cylindrical Roller Bearing – Caged Roller - T-621
Part #:T621
Catalog #:T-621
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 4.125 in | Overall Width (in): | 1 in |
| Housing & Shaft Fillet (in): | 0.062 in | Bore Size (in): | 2.5000 in |
| Outside Diameter [Shaft Plate] (in): | 4.125 in | Shaft Plate OD (in): | 4 in |
| Outside Diameter (in): | 4.125 in | Fitting Height (in): | 0.41 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Dynamic Load Rating (lb): | 34,180 lb | Duplexing: | No |
| Platform: | Cylindrical Thrust | Full Complement/Caged: | Caged |
| Sealed: | None | Static Load Rating (lb): | 34,180 lb |
| Separable: | Inner/Outer ring-both sides | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Housing to Clear Radius (in): | 0.062 in | Housing Plate Bore (in): | 2.67 in |
| Plate Thickness (in): | 0.25 in |
General Specifications
| UPC: | 637410035799 | Weight: | 2.23 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 3.40 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

