Rollway Thrust Cylindrical Roller Bearing – Caged Roller - T-622
Part #:T622
Catalog #:T-622
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 4.343 in | Overall Width (in): | 1 in |
| Housing & Shaft Fillet (in): | 0.062 in | Outside Diameter [Shaft Plate] (in): | 4.343 in |
| Bore Size (in): | 2.6250 in | Outside Diameter (in): | 4.343 in |
| Fitting Height (in): | 0.41 in | Shaft Plate OD (in): | 4.22 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Sealed: | None | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 36,150 lb | Platform: | Cylindrical Thrust |
| Static Load Rating (lb): | 36,150 lb | Duplexing: | No |
| Retainer: | Yes | Snap Ring: | No |
| Separable: | Inner/Outer ring-both sides | Profile: | Complete with Outer and Inner Race |
| Plate Thickness (in): | 0.25 in | Housing to Clear Radius (in): | 0.062 in |
| Housing Plate Bore (in): | 2.88 in |
General Specifications
| UPC: | 637410035867 | Weight: | 2.18 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.20 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

