Rollway Thrust Cylindrical Roller Bearing – Caged Roller - T-623
Part #:T623
Catalog #:T-623
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 4.468 in | Overall Width (in): | 1 in |
| Outside Diameter [Shaft Plate] (in): | 4.468 in | Bore Size (in): | 2.7500 in |
| Housing & Shaft Fillet (in): | 0.062 in | Fitting Height (in): | 0.41 in |
| Outside Diameter (in): | 4.468 in | Shaft Plate OD (in): | 4.34 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 38,350 lb |
| Static Load Rating (lb): | 38,350 lb | Sealed: | None |
| Duplexing: | No | Platform: | Cylindrical Thrust |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Separable: | Inner/Outer ring-both sides | Retainer: | Yes |
| Housing to Clear Radius (in): | 0.062 in | Housing Plate Bore (in): | 3.06 in |
| Plate Thickness (in): | 0.25 in |
General Specifications
| UPC: | 637410035942 | Weight: | 2.73 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 1.80 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

