Rollway Thrust Cylindrical Roller Bearing – Caged Roller - T-625
Part #:T625
Catalog #:T-625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 4.968 in | Overall Width (in): | 1 in |
| Bore Size (in): | 3.2500 in | Outside Diameter [Shaft Plate] (in): | 4.968 in |
| Housing & Shaft Fillet (in): | 0.062 in | Fitting Height (in): | 0.41 in |
| Shaft Plate OD (in): | 4.84 in | Outside Diameter (in): | 4.968 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Dynamic Load Rating (lb): | 40,770 lb | Sealed: | None |
| Duplexing: | No | Static Load Rating (lb): | 40,770 lb |
| Platform: | Cylindrical Thrust | Full Complement/Caged: | Caged |
| Separable: | Inner/Outer ring-both sides | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Housing to Clear Radius (in): | 0.062 in | Housing Plate Bore (in): | 3.5 in |
| Plate Thickness (in): | 0.25 in |
General Specifications
| UPC: | 637410036000 | Weight: | 2.63 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 1.70 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

