Rollway Thrust Cylindrical Roller Bearing – Caged Roller - T-626
Part #:T626
Catalog #:T-626
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 5.218 in | Overall Width (in): | 1 in |
| Bore Size (in): | 3.5000 in | Outside Diameter [Shaft Plate] (in): | 5.218 in |
| Housing & Shaft Fillet (in): | 0.062 in | Shaft Plate OD (in): | 5.09 in |
| Fitting Height (in): | 0.41 in | Outside Diameter (in): | 5.218 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Dynamic Load Rating (lb): | 44,350 lb | Platform: | Cylindrical Thrust |
| Sealed: | None | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 44,350 lb | Duplexing: | No |
| Retainer: | Yes | Separable: | Inner/Outer ring-both sides |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Housing Plate Bore (in): | 3.75 in | Housing to Clear Radius (in): | 0.062 in |
| Plate Thickness (in): | 0.25 in |
General Specifications
| UPC: | 637410036055 | Weight: | 3.02 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 2.30 IN |

