Rollway Thrust Cylindrical Roller Bearing – Caged Roller - T-734
Part #:T734
Catalog #:T-734
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 7 in | Overall Width (in): | 1.75 in |
| Housing & Shaft Fillet (in): | 0.062 in | Bore Size (in): | 4 in |
| Outside Diameter [Shaft Plate] (in): | 7 in | Outside Diameter (in): | 7 in |
| Fitting Height (in): | 0.41 in | Shaft Plate OD (in): | 6.88 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Number of Rows: | 1 |
| Platform: | Cylindrical Thrust | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | None |
| Dynamic Load Rating (lb): | 111,100 lb | Static Load Rating (lb): | 111,100 lb |
| Retainer: | Yes | Separable: | Inner/Outer ring-both sides |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Plate Thickness (in): | 0.5 in | Housing Plate Bore (in): | 4.25 in |
| Housing to Clear Radius (in): | 0.062 in |
General Specifications
| UPC: | 637410036314 | Weight: | 11.38 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 2.60 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

