Rollway Thrust Cylindrical Roller Bearing – Caged Roller - T-744
Part #:T744
Catalog #:T-744
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 10 in | Overall Width (in): | 2 in |
| Housing & Shaft Fillet (in): | 0.125 in | Outside Diameter [Shaft Plate] (in): | 10 in |
| Bore Size (in): | 6 in | Fitting Height (in): | 0.41 in |
| Outside Diameter (in): | 10 in | Shaft Plate OD (in): | 9.75 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Sealed: | None | Dynamic Load Rating (lb): | 190,300 lb |
| Platform: | Cylindrical Thrust | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 190,300 lb | Duplexing: | No |
| Separable: | Inner/Outer ring-both sides | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Housing Plate Bore (in): | 6.38 in | Plate Thickness (in): | 0.56 in |
| Housing to Clear Radius (in): | 0.125 in |
General Specifications
| UPC: | 637410036543 | Weight: | 25.29 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

