Rollway Thrust Cylindrical Roller Bearing – Caged Roller - T-753
Part #:T753
Catalog #:T-753
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 16 in | Overall Width (in): | 3 in |
| Bore Size (in): | 8 in | Housing & Shaft Fillet (in): | 0.25 in |
| Outside Diameter [Shaft Plate] (in): | 16 in | Fitting Height (in): | 0.41 in |
| Outside Diameter (in): | 16 in | Shaft Plate OD (in): | 15.75 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Platform: | Cylindrical Thrust | Static Load Rating (lb): | 516,400 lb |
| Sealed: | None | Full Complement/Caged: | Caged |
| Duplexing: | No | Dynamic Load Rating (lb): | 516,400 lb |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner/Outer ring-both sides | Snap Ring: | No |
| Housing Plate Bore (in): | 8.38 in | Housing to Clear Radius (in): | 0.25 in |
| Plate Thickness (in): | 0.88 in |
General Specifications
| UPC: | 637410036772 | Weight: | 114.00 LB |
| Packaged Length: | 17.30 IN | Packaged Width: | 17.30 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

