Rollway Thrust Cylindrical Roller Bearing – Caged Roller - T-755-203
Part #:T755203
Catalog #:T-755-203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 18 in | Overall Width (in): | 3.75 in |
| Bore Size (in): | 8 in | Outside Diameter [Shaft Plate] (in): | 18 in |
| Housing & Shaft Fillet (in): | 0.25 in | Fitting Height (in): | 0.41 in |
| Outside Diameter (in): | 18 in | Shaft Plate OD (in): | 17.9 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Thrust | Static Load Rating (lb): | 727,300 lb |
| Sealed: | None | Retainer: | Yes |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner/Outer ring-both sides | Housing Plate Bore (in): | 8.09 in |
| Housing to Clear Radius (in): | 0.25 in | Plate Thickness (in): | 1 in |
General Specifications
| UPC: | 637410036833 | Weight: | 191.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 20.00 IN |
| Packaged Height: | 9.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

