Rollway Thrust Cylindrical Roller Bearing – Caged Roller - WCT-11
Part #:WCT11
Catalog #:WCT-11
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 3.343 in | Overall Width (in): | 0.812 in |
| Bore Size (in): | 1.6400 in | Outside Diameter [Shaft Plate] (in): | 3.343 in |
| Shaft Plate OD (in): | 2.95 in | Fitting Height (in): | 0.41 in |
| Weathershed Width (in): | 0.69 in | Designed Hook Shank Diameter (in): | 1.625 in |
| Outside Diameter (in): | 3.343 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Static Load Rating (lb): | 36,890 lb | Platform: | Cylindrical Thrust |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Sealed: | None | Separable: | Inner/Outer ring-both sides |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410044807 | Weight: | 1.92 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 2.10 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

