Rollway Thrust Cylindrical Roller Bearing – Caged Roller - WCT-17
Part #:WCT17
Catalog #:WCT-17
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 4 in | Overall Width (in): | 1 in |
| Outside Diameter [Shaft Plate] (in): | 4 in | Bore Size (in): | 2.0150 in |
| Designed Hook Shank Diameter (in): | 2 in | Shaft Plate OD (in): | 3.6 in |
| Weathershed Width (in): | 0.88 in | Outside Diameter (in): | 4 in |
| Fitting Height (in): | 0.41 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Misalignment: | No |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Sealed: | None | Static Load Rating (lb): | 73,210 lb |
| Platform: | Cylindrical Thrust | Separable: | Inner/Outer ring-both sides |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410044838 | Weight: | 2.39 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.30 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

