Rollway Thrust Cylindrical Roller Bearing – Caged Roller - WCT-20-C
Part #:WCT20C
Catalog #:WCT-20-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 4.375 in | Overall Width (in): | 1 in |
| Outside Diameter [Shaft Plate] (in): | 4.375 in | Bore Size (in): | 2.2650 in |
| Shaft Plate OD (in): | 3.98 in | Designed Hook Shank Diameter (in): | 2.25 in |
| Outside Diameter (in): | 4.375 in | Fitting Height (in): | 0.41 in |
| Weathershed Width (in): | 0.88 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Number of Rows: | 1 | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Thrust |
| Duplexing: | No | Static Load Rating (lb): | 88,600 lb |
| Sealed: | None | Separable: | Inner/Outer ring-both sides |
| Snap Ring: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410044852 | Weight: | 2.83 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 1.80 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

