Rollway Thrust Cylindrical Roller Bearing – Caged Roller - WCT-24-A
Part #:WCT24A
Catalog #:WCT-24-A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 5.156 in | Overall Width (in): | 1.25 in |
| Bore Size (in): | 2.7650 in | Outside Diameter [Shaft Plate] (in): | 5.156 in |
| Fitting Height (in): | 0.41 in | Outside Diameter (in): | 5.156 in |
| Weathershed Width (in): | 1.13 in | Shaft Plate OD (in): | 4.76 in |
| Designed Hook Shank Diameter (in): | 2.75 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Sealed: | None | Static Load Rating (lb): | 121,300 lb |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Thrust |
| Duplexing: | No | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Separable: | Inner/Outer ring-both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410044883 | Weight: | 5.84 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 3.10 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

