Rollway Thrust Cylindrical Roller Bearing – Caged Roller - WCT-27-A
Part #:WCT27A
Catalog #:WCT-27-A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 6.25 in | Overall Width (in): | 1.5 in |
| Outside Diameter [Shaft Plate] (in): | 6.25 in | Bore Size (in): | 3.2650 in |
| Designed Hook Shank Diameter (in): | 3.25 in | Weathershed Width (in): | 1.38 in |
| Fitting Height (in): | 0.41 in | Shaft Plate OD (in): | 5.85 in |
| Outside Diameter (in): | 6.25 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Thrust |
| Sealed: | None | Duplexing: | No |
| Static Load Rating (lb): | 180,810 lb | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner/Outer ring-both sides |
General Specifications
| UPC: | 637410044890 | Weight: | 9.26 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 2.90 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

