Rollway Thrust Cylindrical Roller Bearing – Caged Roller - WCT-27-B
Part #:WCT27B
Catalog #:WCT-27-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 6.375 in | Overall Width (in): | 1.625 in |
| Bore Size (in): | 3.5150 in | Outside Diameter [Shaft Plate] (in): | 6.375 in |
| Shaft Plate OD (in): | 5.97 in | Fitting Height (in): | 0.41 in |
| Designed Hook Shank Diameter (in): | 3.5 in | Weathershed Width (in): | 1.5 in |
| Outside Diameter (in): | 6.375 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Number of Rows: | 1 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Sealed: | None | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Thrust | Static Load Rating (lb): | 203,410 lb |
| Duplexing: | No | Retainer: | Yes |
| Snap Ring: | No | Separable: | Inner/Outer ring-both sides |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410044906 | Weight: | 9.96 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.90 IN |
| Packaged Height: | 3.20 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

