Rollway Thrust Cylindrical Roller Bearing – Caged Roller - WCT-34-A
Part #:WCT34A
Catalog #:WCT-34-A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 7.25 in | Overall Width (in): | 1.875 in |
| Outside Diameter [Shaft Plate] (in): | 7.25 in | Bore Size (in): | 3.7650 in |
| Fitting Height (in): | 0.41 in | Weathershed Width (in): | 1.75 in |
| Designed Hook Shank Diameter (in): | 3.75 in | Shaft Plate OD (in): | 6.86 in |
| Outside Diameter (in): | 7.25 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Misalignment: | No |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 288,080 lb | Platform: | Cylindrical Thrust |
| Sealed: | None | Separable: | Inner/Outer ring-both sides |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410044944 | Weight: | 15.30 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

