Rollway Thrust Cylindrical Roller Bearing – Caged Roller - WCT-35-A
Part #:WCT35A
Catalog #:WCT-35-A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 8.375 in | Overall Width (in): | 2 in |
| Bore Size (in): | 4.2650 in | Outside Diameter [Shaft Plate] (in): | 8.375 in |
| Designed Hook Shank Diameter (in): | 4.25 in | Weathershed Width (in): | 1.88 in |
| Outside Diameter (in): | 8.375 in | Shaft Plate OD (in): | 7.97 in |
| Fitting Height (in): | 0.41 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Thrust | Sealed: | None |
| Static Load Rating (lb): | 369,200 lb | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Separable: | Inner/Outer ring-both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410044951 | Weight: | 22.40 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 5.71 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

