Rollway Thrust Cylindrical Roller Bearing – Caged Roller - WCT-38-A
Part #:WCT38A
Catalog #:WCT-38-A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 8.312 in | Overall Width (in): | 2 in |
| Outside Diameter [Shaft Plate] (in): | 8.312 in | Bore Size (in): | 4.5150 in |
| Fitting Height (in): | 0.41 in | Designed Hook Shank Diameter (in): | 4.5 in |
| Shaft Plate OD (in): | 7.91 in | Weathershed Width (in): | 1.88 in |
| Outside Diameter (in): | 8.312 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | None | Platform: | Cylindrical Thrust |
| Static Load Rating (lb): | 390,910 lb | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
| Separable: | Inner/Outer ring-both sides |
General Specifications
| UPC: | 637410044968 | Weight: | 21.00 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 5.80 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

