Rollway Thrust Cylindrical Roller Bearing – Caged Roller - WCT-44-A
Part #:WCT44A
Catalog #:WCT-44-A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 10.5 in | Overall Width (in): | 2.5 in |
| Bore Size (in): | 5.5150 in | Outside Diameter [Shaft Plate] (in): | 10.5 in |
| Shaft Plate OD (in): | 10.1 in | Weathershed Width (in): | 2.38 in |
| Outside Diameter (in): | 10.5 in | Fitting Height (in): | 0.41 in |
| Designed Hook Shank Diameter (in): | 5.5 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Static Load Rating (lb): | 628,470 lb | Sealed: | None |
| Duplexing: | No | Platform: | Cylindrical Thrust |
| Full Complement/Caged: | Caged | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Snap Ring: | No |
| Separable: | Inner/Outer ring-both sides |
General Specifications
| UPC: | 637410044982 | Weight: | 42.60 LB |
| Packaged Length: | 12.80 IN | Packaged Width: | 13.90 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

