Rollway Radial Journal Roller Bearing - Inner Only - E-213-60
Part #:E21300
Catalog #:E-213-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 65 mm | Outer Width (in): | 1.5 in |
| Outside Diameter (mm): | 79.38 mm |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Sealed: | None | Full Complement/Caged: | Caged |
| Related Outer Ring & Roller Assembly: | B213 | Complete Bearing Assembly: | D213 |
| Duplexing: | No | Platform: | Journal Bearing |
| Related Roller Assembly: | WS213 | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Inner ring only |
| Retainer: | No |
General Specifications
| UPC: | 637410019164 | Weight: | 1.16 LB |
| Packaged Length: | 5.11 IN | Packaged Width: | 5.11 IN |
| Packaged Height: | 1.57 IN |

